Top

DS1086LPMB1 Peripheral Module

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • User-Programmable 130kHz to 66.6MHz Square Wave
  • No External Timing Components Required
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Example Software Written in C for Portability
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • Output Header Provides Access to Control Signals for External Circuitry
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial
  • PCs and Printers
  • Portable Electronics

Description

The DS1086LPMB1 peripheral module provides the necessary hardware to interface the DS1086L 3.3V spread-spectrum EconOscillator™ to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The DS1086L is a programmable clock generator that produces a spread-spectrum (dithered) square-wave output of frequencies from 130kHz to 66.6MHz. The selectable dithered output reduces radiated-emission peaks by dithering the frequency 0.5%, 1%, 2%, 4%, or 8% below the programmed frequency. The DS1086L has a power-down mode and an output-enable control for power-sensitive applications.

Refer to the DS1086L IC data sheet for detailed information regarding operation of the IC.

Simplified Block Diagram

DS1086LPMB1 Board Photo DS1086LPMB1 Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .