DS1070K

Oscillator Evaluation Kit

This EV Kit Evaluates Various EconOscillators Packaged in 8-Pin µSOP or 8-Pin SO


Please check latest availability status for a specific part variant.

Description

The DS1070K EconOscillator programming kit is a complete hardware/software solution for programming Dallas Semiconductor's 2-wire EconOscillator™ products for evaluation and prototyping new designs. The kit is compatible with the DS1077(L), DS1085(L), DS1086(L), and DS1087(L).

Key Features

  • Programs and Reads the Registers of the DS1077(L), DS1085(L), DS1086(L), DS1087(L)
  • Built-in Settings Calculator Determines the Settings Required for the Desired Frequency
  • Win95/WinNT 4.0-Compatible Software
  • ZIF Sockets for Both 8-Pin µSOP and 8-Pin SO Devices
  • 2.7V to 5.5V Operation

Quality and Environmental Data

Request Reliability Report for: DS1070K 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources