MAX9486EVKIT

Evaluation Kit for the MAX9486


Please check latest availability status for a specific part variant.

Description

The MAX9486 EV kit evaluates the MAX9486, a high performance clock synthesizer with an 8kHz input reference clock. The EV kit provides six buffered 35.328MHz outputs, CLK1-CLK6, and a jitter-suppressed 8kHz output REO. The EV kit operates from a single 3.3V power supply.

Key Features

  • Single 3.3V Supply
  • Controlled 50Ω Microstrip Traces
  • On-Board Adjustable Charge Pump Current
  • Fully Assembled and Tested
  • Applications/Uses

    • Telecom Equipment Using T1, E1, T3, E3, and ISDN Protocols
    • xDSL Equipment in CO with Interface to the Telecom Protocols

    Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources