Top

MAX31180EVKIT

Evaluation Kit for the MAX31180

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX31180 Jul 31, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31180AUA+
  • +3.3V Single-Supply Operation
    • Low Peak Cycle to Cycle 75ns Jitter Typical
    • Configurable Clock Multiplier
    • Selectable Spread Spectrum Magnitude
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Cable Modems
  • Cell Phones
  • Computer Peripherals
  • Copiers
  • Infotainment
  • PCs
  • Printers

Description

The MAX31180 evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31180 spreadspectrum crystal multiplier. The EV kit operates from a single 3.3V supply and the onboard crystal provides a 25MHz clock signal. The EV kit also provides header pins to configure the clock frequency multiplier, the magnitude of the spread spectrum, and a means to disable the spread spectrum feature. An SMA connector for the clock output is included to easily facilitate the connection of test equipment.

Technical Docs

Data Sheet Evaluation Kit for the MAX31180 Jul 31, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .