Top

Evaluation Kit for the MAX038

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX038 Feb 20, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 325kHz to 10MHz Operation
  • Adjustable Duty Cycle
  • 2.5V Reference Output
  • TTL-Compatible SYNC Output
  • Fully Assembled and Tested

Applications/Uses

  • Frequency Modulators
  • Frequency Synthesizer
  • FSK Generator—Sine and Square Waves
  • Phase-Locked Loops (PLLs)
  • Precision Function Generators
  • Pulse-Width Modulators
  • Voltage-Controlled Oscillators

Description

The MAX038 evaluation kit (EV kit) is a high-frequency function generator capable of producing accurate triangle/sawtooth, sine, and square/pulse waveforms up to 10MHz, using the supplied components. Output frequency and duty cycle are easily adjusted with on-board potentiometers. Removable jumpers select sine, square, or triangle waveforms, or fix the duty cycle at 50%. The output is buffered with a MAX442 amplifier capable of driving a 50Ω coaxial cable. The MAX038 EV kit is fully assembled and tested.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX038 Feb 20, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.