Top

MAX9892EVKIT

Evaluation Kit for the MAX9892

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9892 Mar 05, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V DC Single-Supply Operation (On-Board Headphone Amplifier)
  • 1.7V to 5.5V DC Single-Supply Operation (External Headphone Amplifier)
  • Proven Audio PCB Layout
  • On-Board MAX4338 Headphone Amplifier
  • RCA Audio Input Jacks
  • Headphone Output Jack
  • PCB Pads for Audio Input and Output Signals
  • Evaluates the MAX9892ERT+ in a 6-Bump UCSP™ (2 x 3 Array) Package
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Internet Devices
  • Mobile Phones
  • Notebook Computers
  • Portable Gaming Consoles
  • Portable Media Players
  • Smart Phones

Description

The MAX9892 evaluation kit (EV kit) is an assembled and tested PCB that evaluates the MAX9892 IC. The MAX9892 is an audio click-and-pop eliminator IC. The EV kit circuit includes an on-board MAX4338 headphone amplifier, two RCA audio input jacks, and a headphone jack to demonstrate the performance of the MAX9892. The EV kit operates from a 2.7V to 5.5V DC power supply.

The MAX9892 EV kit can also eliminate the audible clicks and pops of an external headphone amplifier connected to the EV kit. When utilizing an external headphone amplifier, the MAX9892 EV kit can operate from a lower input-voltage range of 1.7V to 5.5V DC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9892 Mar 05, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.