Top

MAX9890EVKIT

Evaluation Kit for the MAX9890

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9890 Apr 21, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • 3.5mm Stereo Input and Output Jacks
  • Lead-Free and RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • High-End Notebook Audio
  • PDAs
  • Portable DVD Players
  • Portable MP3 Players

Description

The MAX9890 evaluation kit (EV kit) provides a proven design to evaluate the MAX9890 stereo click-pop suppressor.

The MAX9890 EV kit printed-circuit board (PCB) comes with a MAX9890AETA+ installed (200ms switch turn-on time). To evaluate the 330ms switch turn-on time version, request a free sample of the MAX9890BETA+.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9890 Apr 21, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .