Top

MAX9888EVKIT

Evaluation Kit for the MAX9888

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9888 Sep 28, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I²C Interface
  • On-Board USB-to-I²S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Evaluates the MAX9888EWY+ in a 3.8mm x 3.3mm, 63-Bump WLP Package
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX9888 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX9888 audio codec. The MAX9888 is an integrated audio codec including microphone amplifiers, line amplifiers, an earpiece amplifier, stereo Class D amplifiers, stereo DirectDrive® headphone amplifiers, and digital signal processing. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit provides access to all analog and digital inputs/outputs on the device. To enable easy connection to a wide range of audio sources, audio devices are included to convert both USB data and S/PDIF data to I²S.

The EV kit integrates a MAXQ2000 microcontroller to enable I²C communication with devices on the EV kit. The EV kit software, running on a Windows PC, communicates with the EV kit over a standard USB port. The EV kit software provides an intuitive interface to exercise the functions of the device.

The EV kit comes with a MAX9888EWY+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9888 Sep 28, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.