Top

MAX9875EVKIT

Evaluation Kit for the MAX9875

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9875 Jun 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.25V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • USB-PC Connection (Cable Included)
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • PCB Pads for Audio Input and Output Signals
  • Evaluates the MAX9875ERP+ in a 2mm x 2.5mm, 20-Bump, (5 x 4) UCSP™ Package
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Portable Multimedia Players

Description

The MAX9875 evaluation kit (EV kit) is an assembled and tested PCB that evaluates the MAX9875 IC. The MAX9875 is a Class D audio power amplifier and stereo DirectDrive® headphone amplifier communicating over a 2-wire I²C interface. The MAX9875 features user-defined input configuration, input gain, input source, output enable, volume control, and oscillator frequency-modulation modes. The user-defined features are programmed through the I²C-compatible serial interface, communicating at data rates up to 400kbps. The I²C data is sent through an on-board USB interface circuit using a computer or a user-supplied I²C bus.

The EV kit also features Windows® 2000/XP®- and Windows Vista®-compatible software that provides a user interface for exercising the MAX9875's features. The program is menu driven and offers a graphical user interface (GUI) complete with buttons, checkboxes, and track bars.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9875 Jun 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .