Top

MAX98502EVKIT

Evaluation Kit for the MAX98502

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98502 May 04, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • 4W Mono Class D Output
  • Selectable Gain: +6dB, +15.5dB, and +20dB
  • Boosted Class D Output
  • Differential or Single-Ended Input
  • Boost Converter Shutdown
  • Speaker Output Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Active Speaker Accessories
  • Cell Phones
  • GPS Devices
  • Mobile Internet Devices
  • Smartphones

Description

The MAX98502 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98502 boosted Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 2.2W into an 8Ω load or 4W into a 4Ω load. The EV kit accepts differential or single-ended input signals, features selectable gain, and separate speaker and boost shutdown inputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98502 May 04, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .