Top

MAX98500EVKIT

Evaluation Kit for the MAX98500

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98500 May 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • Output Power: 2.2W into 8Ω, 10% THD+N
  • Selectable Gain Settings (6dB, 15.5dB, and 20dB)
  • Boosted Class D Output
  • Differential or Single-Ended Input Signals
  • Boost Converter Shutdown
  • Speaker Output Shutdown
  • Fully Assembled and Tested

Applications/Uses

  • Active Speaker Accessories
  • Cell Phones
  • GPS Devices
  • Mobile Internet Devices
  • Smartphones

Description

The MAX98500 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98500 boosted Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit delivers 2.2W into an 8Ω load. The EV kit accepts differential or single-ended input signals, features three selectable gain settings (6dB, 15.5dB, and 20dB), and provides separate speaker and boost shutdown inputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98500 May 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.