Top

MAX98400BEVKIT

Evaluation Kit for the MAX98400B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98400B Sep 27, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8V to 28V Single DC Power-Supply Operation
  • Fully Differential Inputs and Outputs
  • Drives 2x12W into 8Ω Speakers in Stereo Mode
  • Limiter Control
  • Thermal Foldback
  • Shutdown Control
  • Evaluates the MAX98400B in a 24-Pin TQFN Package with an Exposed Pad
  • U1 Configured for Filterless Output
  • U2 Configured for Filtered Output
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitors
  • LCD/PDP Televisions
  • MP3 Docking Stations
  • Notebook PCs

Description

The MAX98400B evaluation kit (EV kit) configures the MAX98400B Class D amplifier to drive 2x12W into a pair of 8Ω speakers in stereo mode for audio applications. The EV kit operates from an 8V to 28V DC power supply. The EV kit has a programmable gain and the jumper settings default to a +20.1dB gain. The EV kit accepts a pair of single-ended or differential input signals and provides two sets of differential outputs for speakers.

The EV kit has two independent amplifier circuits, demonstrating direct speaker driving (for low component count) and filtered output driving (for ease of evaluation). The EV kit comes with two MAX98400BETG+ devices installed.

The EV kit provides an option to control the limiter, thermal foldback, input configuration, gain, and shutdown mode of the device. The EV kit includes convenient audio input and output connectors.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98400B Sep 27, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.