Top

MAX98396EVSYS

Evaluation System for the MAX98396

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX98396 Apr 22, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Complete Hardware System with Easy Setup; No Tools or Special Equipment Required
  • Easy to use Graphical User Interface (GUI) Evaluation Software (Windows® 7/10 Compatible)
    • Complete Access to all Hardware Registers

Applications/Uses

  • Notebook Computers
  • Portable Speaker
  • Smart IoT
  • Smart Speaker
  • Soundbars
  • Tablets

Description

The MAX98396 evaluation system (EV system) evaluates the MAX98396 Mono Class-D Audio Amplifier featuring Dynamic Headroom Tracking (DHT) and Clock-and-Data Monitoring. The EV system consists of the MAX98396 Development Board (DEV board), Audio Interface Board III (AUDINT3), a micro-USB cable, and the MAX98396 evaluation software.

It is recommended that the DEV board be evaluated with the AUDINT3 board as an EV system. The MAX98396 supports standard I2S, left-justified, and TDM digital audio interfaces, as well as I2C for control.

The AUDINT3 board provides the USB-to-PCM and USB-to- I2C interfaces in addition to the 1.8V AVDD supply and the 1.2V DVDD and DVDDIO supplies that are needed to evaluate the DEV board. The IC DEV board requires two additional supply inputs, 3V to 5.5V (VBAT) and 3V to 20V (PVDD). Figure 1 details the DEV board and the AUDINT3 board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX98396 Apr 22, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.