Top

MAX98380EVSYS

Evaluation System for the MAX98380

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX98380 Jun 08, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5V Single-Supply Operation
  • USB Audio Streaming (EV System)
  • I2S, Left-Justified, or TDM Input
  • Capacitive Charge Pump Boost Circuitry
  • Fully Assembled and Tested

Applications/Uses

  • Smartphones
  • Smart Speakers
  • IoT Devices
  • Tablets

Description

The MAX98380 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98380 boosted Class-D audio amplifier. The EV system consists of the MAX98380 Development Board (DEV board), Analog Devices Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The MAX98380 supports standard I2S, left-justified, and TDM digital audio interfaces.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98380 DEV board requires one additional supply input, 2.5V to 5.5V (VBAT) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Simplified Block Diagram

MAX98380EVSYS: Board Photo MAX98380EVSYS: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX98380 Jun 08, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.