Top

MAX98360DEVSYS-WLP

Evaluation System for the MAX98360A/MAX98360B/MAX98360C/MAX98360D
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

Applications/Uses

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • IoT Devices
  • Notebook Computers
  • Single Li-ion Cell/5V Devices
  • Smart Speakers
  • Smartphones
  • Tablets

Description

The MAX98360 Evaluation Systems (EV Systems) are fully assembled and tested systems that evaluate the MAX98360A/B/C/D mono Class D audio amplifiers. The EV Systems consist of a MAX98360 Development Board (DEV Board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV Board be evaluated with the AUDINT3 board, as an EV System. MAX98360A and MAX98360C support the standard I2S interface, and MAX98360B and MAX98360D support standard leftjustified mode. All MAX98360 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV Board. The MAX98360 DEV Board requires one additional supply input, 2.5V–5.5V (VDD) when evaluating using the AUDINT3 board.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.