Top

MAX98358EVSYS#WLP

Evaluation Kit for the MAX98358

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98358 Apr 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Notebook and Netbook Computers
  • Portable Media Players
  • Tablets

Description

The MAX98358 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98358 PDM digital input Class D power amplifier. The MAX98358 evaluation system (EV SYS) operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

The EV SYS includes the DEV board, PDM Generator board (PDM GEN) and the Maxim Audio Interface board (AUDINT board). The AUDINT board provides an easy-touse USB audio to I2S converter. The I2S data is fed into the PDM generator board that uses an FPGA to convert the I2S data stream into a PDM data stream. This allows for any computer to become a digital audio source that can be used to evaluate the device. The AUDINT board can also be used to power the part.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98358 Apr 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.