Top

MAX98357DEV#WLP

Evaluation System for the MAX98357A and MAX98357B (WLP)

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX98357A and MAX98357B (WLP) Oct 31, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Notebook and Netbook Computers
  • Tablets

Description

The MAX98357 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98357 I2S digital input Class D power amplifier. The DEV board operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation. The MAX98357A accepts standard I2S data and the MAX98357B accepts left-justified digital audio data. Both versions also support 8-channel TDM audio data.

The MAX98357 evaluation system (EV system) includes the MAX98357 DEV board and Maxim Integrated’s audio interface board (MAXAUDINT001# board).

The MAXAUDINT001# board provides an easy-to-use USB audio-to-I2S converter. This allows for any computer to become a digital audio source, which can be used to evaluate the devices. The MAXAUDINT001# board can also be used to power the MAX98357. This allows for a complete evaluation from a single USB connection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX98357A and MAX98357B (WLP) Oct 31, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.