Top

MAX98356EVKIT

Evaluation Kit for the MAX98356

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98356 Oct 19, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Supported PDM_CLK Rates of 1.84MHz to 4.32MHz and 5.28MHz to 8.64MHz
  • Audio Channel Select (Left, Right, (Left + Right)/2))
  • Filterless Class D Outputs
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Mode
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Notebook Computers
  • Portable Media Players
  • Tablets
  • Ultrasonic Devices

Description

The MAX98356 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98356 PDM digital input Class D power amplifier. The EV kit operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98356 Oct 19, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.