Top

MAX98355EVKIT

Evaluation Kit for the MAX98355A and MAX98355B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98355A and MAX98355B Aug 03, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • I²S, Left-Justified, or TDM Input
  • Five Selectable Gains (3db, 6dB, 9dB, 12dB, and 15dB)
  • No MCLK Required
  • Sample Rates of 8kHz to 96kHz
  • Audio Channel Select (Left, Right, or (Left + Right)/2)
  • Filterless Class D Outputs
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Mode
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Notebook Computers
  • Portable Media Players
  • Tablets

Description

The MAX98355 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98355 PCM digital input Class D power amplifier. The EV kit operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation. The MAX98355A accepts standard I²S data and the MAX98355B accepts left-justified digital audio data. Both ICs support time-division multiplexed (TDM) data.

Simplified Block Diagram

MAX98355EVKIT: Simplified Block Diagram MAX98355EVKIT: Simplified Block Diagram Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX98355A and MAX98355B Aug 03, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.