Top

MAX98314EVKIT

Evaluation Kit for the MAX98314

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98314 Mar 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrated Audio Input Capacitors
  • Filterless Operation Passes Radiated Emissions with 60cm of Speaker Cable
  • 2.5V to 5.5V Single-Supply Operation
  • 3.2W Mono Class D Output
  • Selectable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Phones
  • MP3 Players
  • Netbook Computers
  • Notebook Computers
  • Portable Audio
  • VoIP Phones

Description

The MAX98314 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98314 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98314EWL+ in a 9-bump, 0.3mm pitch wafer-level package (WLP). Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W into a 4Ω load. The EV kit accepts differential or single-ended input signals.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98314 Mar 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .