Top

MAX9830AEVKIT

Evaluation Kit for the MAX9830A, MAX9830B, MAX9830C, MAX9830D, and MAX9830E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Industry-Leading Quiescent Current 1.6mA (VDD = 5V), 1.2mA (VDD = 3.6V)
  • Filterless Operation Passes EN55022B-Radiated Emissions with Up to 24in (61cm) of Speaker Cable
  • Evaluates the MAX9830B–MAX9830E (with IC Replacement)
  • 2.6V to 5.5V Single-Supply Operation
  • 2W Mono Class D Output
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • VoIP Phones

Description

The MAX9830A evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9830A filterless Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.6V to 5.5V DC power supply, the EV kit is capable of delivering 2W into a 4Ω load. The EV kit accepts differential or single-ended input signals. The MAX9830A EV kit also evaluates the MAX9830B–MAX9830E.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .