Top

MAX98307EVKIT

Evaluation Kit for the MAX98307

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98307 Aug 03, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Filterless Operation Passes Radiated Emissions with Up to 30cm of Speaker Cable
  • 2.6V to 5.25V Single-Supply Operation
  • Delivers Up to 3.3W Into an 8Ω Speaker
  • Configurable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Notebook Computers
  • Portable Audio
  • Smartphones
  • Tablet PCs
  • VoIP Phones

Description

The MAX98307 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98307 filterless Class DG multilevel amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98307 IC in a 16-pin TQFN-EP package. Designed to operate from a 2.6V to 5.25V DC power supply, the EV kit is capable of delivering 3.3W into an 8Ω load. The EV kit accepts a differential or a single-ended input signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98307 Aug 03, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.