Top

MAX98304EVKIT

Evaluation Kit for the MAX98304

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98304 Oct 15, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Filterless Operation Passes Radiated Emissions with 60cm of Speaker Cable
  • 2.5V to 5.5V Single-Supply Operation
  • 3.2W Mono Class D Output
  • Selectable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • Tablets
  • VoIP Phones

Description

The MAX98304 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98304 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98304EWL+ in a 9-bump, 0.3mm pitch wafer-level package (WLP). Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W into a 4Ω load. The EV kit accepts differential or single-ended input signals.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98304 Oct 15, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.