Top

MAX98303EVKIT

Evaluation Kit for the MAX98303

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98303 Oct 22, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.6V to 5.5V Single-Supply Operation
  • Delivers 3.1W Into a 4Ω Load
  • Single-Ended or Differential Audio Input
  • Five Selectable Gains
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • Tablets
  • VoIP Phones

Description

The MAX98303 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98303 stereo 3.1W Class D amplifier in a 16-bump, 0.4mm pitch wafer-level package (WLP). The EV kit operates from a single 2.6V to 5.5V DC power supply and is capable of delivering 3.1W into a 4Ω load. The EV kit accepts a differential or single-ended audio input and provides differential outputs for the speaker. The device outputs can be connected directly to a speaker load for filterless applications; however, a filter can be added to ease evaluation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98303 Oct 22, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.