Evaluation Kit for the MAX98300 in a WLP
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX98300 in a WLP | Jun 18, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Demonstrates Industry-Leading Quiescent Current
- 1.1mA (PVDD = 5V), 0.78mA (PVDD = 3.7V)
- Filterless Operation Passes Radiated Emissions with Up to 60cm of Speaker Cable
- 2.6V to 5.5V Single-Supply Operation
- 2.6W Mono Class D Output
- Selectable Gain Control
- Differential or Single-Ended Input
- Low-Power Shutdown Input
- Fully Assembled and Tested
Applications/Uses
- Cellular Phones
- MP3 Players
- Notebook and Netbook Computers
- Portable Audio Players
- VoIP Phones
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX98300 in a WLP | Jun 18, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .