Top

MAX98300_EVKITTDFN

Evaluation Kit for the MAX98300 in a TDFN

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98300 in a TDFN Aug 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Demonstrates Industry-Leading Quiescent Current
    • 1.1mA (PVDD = 5V), 0.78mA (PVDD = 3.7V)
  • Filterless Operation Passes Radiated Emissions with Up to 60cm of Speaker Cable
  • 2.6V to 5.5V Single-Supply Operation
  • 2.6W Mono Class D Output
  • Selectable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • VoIP Phones

Description

The MAX98300 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98300 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98300 IC in an 8-pin TDFN package. Designed to operate from a 2.6V to 5.5V DC power supply, the EV kit is capable of delivering 2.6W into a 4Ω load. The EV kit accepts differential or single-ended input signals.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98300 in a TDFN Aug 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.