Top

MAX9820EVKIT

Evaluation Kit for the MAX9820

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9820 Dec 03, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • No DC-Blocking Output Capacitors Required
  • 2.7V to 5.5V Operation
  • Adjustable -1V/V Gain
  • 95mW Into a 32Ω Load
  • 0.005% THD+N
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • Notebook PCs
  • PDAs

Description

The MAX9820 evaluation kit (EV kit) demonstrates the MAX9820 stereo headphone amplifier with external gain and DirectDrive® outputs for portable applications. Maxim's DirectDrive technology eliminates the need for bulky DC-blocking capacitors at the output of the amplifier.

The MAX9820 EV kit is configured for a -1V/V gain and is designed to operate from a 2.7V to 5.5V DC power supply. The EV kit is capable of delivering up to 95mW into a 32Ω load and achieves 0.005% THD+N.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9820 Dec 03, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.