Evaluation Kit for the MAX9814
Product Details
The MAX9814 EV kit operates over a 2.7V to 5.5V range. The EV kit also features low quiescent current, and shutdown control to minimize power consumption. The MAX9814 IC is available in a 14-pin TDFN (3mm x 3mm x 0.8mm) exposed paddle package.
Key Features
- 2.7V to 5.5V Single-Supply Operation
- 20dB of Dynamic Gain Compression
- Selectable Gain Control
- Programmable Attack Time
- Selectable Attack/Release Ratio
- Low-Power Shutdown Mode
- Fully Assembled and Tested
Applications/Uses
- Bluetooth® Headsets
- Digital Still Cameras
- Digital Video Cameras
- Entertainment Systems (e.g. Karaoke)
- High-Quality Portable Recorders
- IP Phones/Telephone Conferencing
- PDAs
- Two-Way Communicators
Technical Docs
Data Sheet | Evaluation Kit for the MAX9814 | May 01, 2007 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 2.7V to 5.5V Single-Supply Operation
- 20dB of Dynamic Gain Compression
- Selectable Gain Control
- Programmable Attack Time
- Selectable Attack/Release Ratio
- Low-Power Shutdown Mode
- Fully Assembled and Tested
Applications/Uses
- Bluetooth® Headsets
- Digital Still Cameras
- Digital Video Cameras
- Entertainment Systems (e.g. Karaoke)
- High-Quality Portable Recorders
- IP Phones/Telephone Conferencing
- PDAs
- Two-Way Communicators
Description
The MAX9814 EV kit operates over a 2.7V to 5.5V range. The EV kit also features low quiescent current, and shutdown control to minimize power consumption. The MAX9814 IC is available in a 14-pin TDFN (3mm x 3mm x 0.8mm) exposed paddle package.
Technical Docs
Data Sheet | Evaluation Kit for the MAX9814 | May 01, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal