Top

Audio Hub with FlexSound Processor

High Integration Enables a Single-Chip Audio Solution for Mobile Platforms

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 102dB DR Stereo DAC (8kHz < fS < 96kHz)
  • 90dB DR Stereo ADC (8kHz < fS < 96kHz)
  • 4.2mW Headphone Playback Power Consumption
  • Stereo, Low-EMI Class D Amplifiers
    • 3.2W/Channel (4Ω, PVDD_ = 5.0V)
    • 1.2W/Channel (8Ω, PVDD_ = 4.2V)
  • Stereo DirectDrive® Headphone Amplifiers
    • 33mW/Channel (32Ω)
  • Differential Receiver Amplifier
  • 2 Stereo Single-Ended/Mono Differential Line Inputs
  • 3 Differential Microphone Inputs
  • FlexSound Audio Processing
    • Enhanced Speakerphone
    • Single/Dual Microphone Noise Suppression
    • Ambient Aware Receiver Output
    • Acoustic Echo Cancellation
  • Three I²S/PCM/TDM Digital Audio Interfaces
  • Asynchronous Digital Mixing and Sample Rate Conversion
  • Extensive Click-and-Pop Reduction Circuitry
  • I²C/SPI Control Interface
  • 108-Bump WLP package (6.4mm x 4.7mm, 0.5mm pitch)

Applications/Uses

Description

The MAX98095 is a full-featured audio hub with Maxim's FlexSound® digital signal processor. This highly integrated device provides three I²S/PCM interfaces and powerful, high-performance amplifiers. The FlexSound DSP offers best-in-class noise suppression, echo cancellation, speaker protection, and ambient-aware algorithms to handle all the audio processing needs of portable devices. So you get the highest integration and audio quality possible.

Three differential analog microphone inputs and four 1-bit digital microphone inputs accept audio from main, accessory, and background microphones. Analog line inputs accept four single-ended or two differential audio signals. Three digital audio interfaces support I²S/PCM/TDM audio formats. Three integrated sample rate converters and highly configurable signal routing enable a wide range of use cases.

Integrated amplifiers can output signals from three DACs or any of the analog inputs. Amplifiers include a differential receiver amplifier, a stereo Class D speaker amplifier, a stereo Class H headphone amplifier and four single-ended line outputs.

The IC is fully specified over the -40°C to +85°C extended temperature.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.