Top

MAX98090EVKIT#WLP

Evaluation Kit for the MAX98090 WLP

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98090 WLP Mar 27, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Windows XP-, Windows 7-, and Windows 8-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Smartphones
  • Tablets

Description

The MAX98090 (WLP) evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98090 (WLP) audio codec. The MAX98090 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPI-capable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP®-, Windows 7-, or Windows 8-compatible software.

An evaluation kit is also available for the TQFN package: MAX98090EVKIT#TQFN

View a video that highlights the features of the MAX98090.

View a video that shows how to setup the MAX98090 evaluation kit.

Simplified Block Diagram

MAX98090EVKIT#WLP: Simplified Block Diagram MAX98090EVKIT#WLP: Simplified Block Diagram Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX98090 WLP Mar 27, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .