Evaluation Kit for the MAX98090 (TQFN)
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX98090 (TQFN) | Aug 04, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Fully Assembled and Tested
- 2.8V to 5.5V Single-Supply Operation
- Proven Audio PCB Layout
- On-Board USB-to-I2C Interface
- On-Board USB-to-I2S Converter
- On-Board S/PDIF Transceiver
- On-Board Clock Source
- On-Board Digital Microphone
- Windows XP-, 7-, and 8-Compatible Software
Applications/Uses
- Smartphones
- Tablets
Description
The MAX98090 (TQFN) evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98090 (TQFN) audio codec. The MAX98090 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.
To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPI-capable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP® -, Windows 7-, or Windows 8-compatible software.
An evaluation kit is also available for the WLP package: MAX98090EVKIT#WLP


Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX98090 (TQFN) | Aug 04, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .