Top

MAX98089EVKIT#TQFN

Evaluation Kit for the MAX98089 (TQFN)

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98089 (TQFN) Sep 30, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I²C Interface Circuit
  • On-Board USB-to-I²S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Evaluates the MAX98089ETN+ in a 56-pin TQFN-EP Package
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Ideal for any product (e.g., tablets, netbooks, smartbooks) that uses a codec, but cannot afford to use higher cost HDI (high density) PCBs.

Description

The MAX98089 evaluation kit (TQFN) (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98089 (TQFN) audio codec. The IC is an integrated audio codec including microphone amplifiers, line amplifiers, an earpiece amplifier, stereo Class D amplifiers, stereo DirectDrive® headphone amplifiers, and digital signal processing. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit provides access to all analog and digital inputs/outputs on the IC. To enable easy connection to a wide range of audio sources, audio devices are included to convert both USB data and S/PDIF data to I²S.

The EV kit integrates a MAXQ2000 microcontroller to enable I²C communication with devices on the EV kit. The EV kit software, running on a Windows PC, communicates with the EV kit over a standard USB port. The EV kit software provides an intuitive interface to exercise the functions of the IC.

The EV kit comes with a MAX98089ETN+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98089 (TQFN) Sep 30, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.