Top

MAX9790AEVKIT

Evaluation Kit for the MAX9789A and MAX9790A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9789A and MAX9790A Nov 29, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows Premium Mobile Vista Compliant
  • 2W Stereo Class AB BTL Speaker Amplifier
  • Stereo 100mW DirectDrive Headphone Amplifier
  • Integrated 120mA Low-Dropout Linear Regulator
  • Fully Assembled and Tested
  • Evaluates the MAX9790A (Replacement IC Required)

Applications/Uses

  • Notebook Computers
  • Portable Multimedia Players
  • Tablet PCs

Description

The MAX9789A evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX9789A IC. The MAX9789A combines a stereo 2W Class AB speaker power amplifier, a stereo 85mW DirectDrive® headphone amplifier, and a 120mA low-dropout (LDO) linear regulator in a single device. The MAX9789A is designed for use with the Windows Vista® operating system and is fully compliant with Microsoft's premium mobile Vista specifications.

The speaker amplifier operates from a 4.5V to 5.5V DC power supply and delivers 2 x 2W output power into a pair of 4Ω speakers. The headphone amplifier operates from a 3.0V to 5.5V DC power supply and delivers 100mW output power into a 16Ω stereo headphone.

The MAX9789A provides separate stereo speaker and headphone amplifier inputs. Control pins provide independent shutdown of the speaker and headphone amplifiers, allowing speaker and headphone amplifiers to reproduce separate audio streams simultaneously.

The MAX9789A features an internal 120mA LDO. The LDO output voltage is internally set at 4.75V, or can be externally adjusted between 1.21V and 4.75V using a simple resistor-divider. The LDO can be enabled independently of the audio amplifiers.

The MAX9789A EV kit can be used to evaluate the MAX9790A. See the Evaluating the MAX9790A section for more details.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9789A and MAX9790A Nov 29, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .