Top

MAX9788EVKIT

Evaluation Kit for the MAX9788

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9788 Sep 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V Single-Supply Operation
  • Fully Differential Output
  • Delivers Greater than 14VP-P into a Ceramic Speaker
  • Evaluates the MAX9788 in a 20-Bump UCSP (2mm x 2.5mm) Package
  • The MAX9788 IC Also Available in 28-Pin (4mm x 4mm) TQFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Handheld Gaming Consoles
  • MP3 Players
  • Notebook Computers
  • Personal Media Players
  • Smartphones

Description

The MAX9788 evaluation kit (EV kit) is a fully assembled and tested PCB that uses the MAX9788 Class G amplifier to drive a bridge-tied-load (BTL) ceramic speaker in portable audio applications. Designed to operate from a 2.7V to 5.5VDC power supply, the EV kit accepts a single-ended or differential input signal and provides a fully differential output capable of delivering greater than 14VP-P into a ceramic speaker.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9788 Sep 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.