Top

MAX9776EVKIT

Evaluation Kit for the MAX9776

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9776 May 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.5W Speaker Output (4Ω, VDD = 5V)
  • 80mW DirectDrive Headphone Amplifier
  • Highly Programmable Input and Output Modes
  • Controlled Through USB
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones—Mid and High Tier
  • Handheld Gaming Consoles
  • Portable Multimedia Players

Description

The MAX9776 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that evaluates the MAX9776 ultra-low EMI, 1.5W filterless Class D audio power amplifier with 80mW DirectDrive® headphone amplifier. The MAX9776 EV kit offers highly programmable and flexible input and output routing, which allows many combinations of balanced and single-ended signals to be connected. The MAX9776 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX9776's features.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9776 May 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.