Top

MAX9768EVKIT

Evaluation Kit/Evaluation System for the MAX9768

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Tested PCB
  • 10W Output into 8Ω Load at 13V Power Supply
  • Bridge-Tied Load (BTL) Output and Click-and-Pop Suppression
  • Dual Mode™ Volume Control: Analog or I²C
  • Dual Modulation Schemes: Fixed Frequency and Spread Spectrum
  • Shut-Down Mode and Speaker Mute Mode
  • On-Board LDO for Low-Voltage Analog Power Supply
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • EV System Includes USB Connectivity

Applications/Uses

  • Flat-Panel Displays
  • GPS Navigation Systems
  • Multimedia Monitors
  • Notebook Computers
  • Security/Personal Mobile Radio

Description

The MAX9768 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX9768 mono 10W Class D speaker amplifier with volume control. The MAX9768 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9768.

The MAX9768 evaluation system (EV system) consists of the MAX9768 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using its USB port. Order the MAX9768 EV system (MAX9768EVCMAXQU+) for a complete PC-based evaluation of the MAX9768. Order the MAX9768 EV kit (MAX9768EVKIT+) if you already have a MAX9768-compatible serial interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .