Evaluation Kit/Evaluation System for the MAX9768
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9768 | Nov 13, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Fully Tested PCB
- 10W Output into 8Ω Load at 13V Power Supply
- Bridge-Tied Load (BTL) Output and Click-and-Pop Suppression
- Dual Mode™ Volume Control: Analog or I²C
- Dual Modulation Schemes: Fixed Frequency and Spread Spectrum
- Shut-Down Mode and Speaker Mute Mode
- On-Board LDO for Low-Voltage Analog Power Supply
- Windows 98SE/2000/XP-Compatible Evaluation Software
- EV System Includes USB Connectivity
Applications/Uses
- Flat-Panel Displays
- GPS Navigation Systems
- Multimedia Monitors
- Notebook Computers
- Security/Personal Mobile Radio
Description
The MAX9768 evaluation system (EV system) consists of the MAX9768 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using its USB port. Order the MAX9768 EV system (MAX9768EVCMAXQU+) for a complete PC-based evaluation of the MAX9768. Order the MAX9768 EV kit (MAX9768EVKIT+) if you already have a MAX9768-compatible serial interface.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9768 | Nov 13, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.