Top

MAX9759EVKIT

Evaluation Kit for the MAX9759

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9759 May 27, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.2W Continuous Power into 4Ω Load
  • Filterless Amplifier Passes FCC Radiated Emissions Standards with 7.6cm of Cable
  • 92% Efficiency
  • High PSRR (81dB at 1kHz)
  • Low 0.02% THD+N
  • External Clock Synchronization for Multiple, Cascaded Maxim Class D Amplifiers
  • Logic-Selectable Gain (6dB, 12dB, 18dB, 24dB)
  • 3.0V to 5.5V Single-Supply Operation
  • Integrated Click-and-Pop Suppression
  • Low-Power Shutdown Mode (0.1µA)
  • Mute Function
  • Short-Circuit and Thermal-Overload Protection
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Cell Phones/PDAs
  • Flat-Panel PC Monitors
  • LCD Projectors
  • LCD TVs
  • Notebook PCs
  • Portable DVD Players

Description

The MAX9759 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that uses the MAX9759 to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 3.0V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W of continuous power into a 4Ω load.

The MAX9759 EV kit accepts differential or single-ended input signals, provides an option to select between different switching frequency modes of operation, and allows for external clock synchronization of multiple, Maxim Class D amplifiers.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9759 May 27, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .