Evaluation Kit/Evaluation System for the MAX9744
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9744 | Sep 12, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 20W Stereo Output (at 10% THD+N, RL = 4Ω, VCC = 13V)
- Wide Power-Supply Operation (4.5V to 14V)
- Integrated Volume Control (I²C or Stand-Alone Operation)
- Optional Control Through USB
- Proven PCB Layout for Thermal Performance and EMC
- Windows 98SE/2000/XP-Compatible Evaluation Software
- Fully Assembled and Tested
Applications/Uses
- Flat-Panel Televisions
- Multimedia Docking Stations
- PC Speaker Systems
Description
The MAX9744 evaluation system (EV system) includes a MAX9744 EV kit and a Maxim CMAXQUSB serial-interface board.
The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX9744 EV kit.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9744 | Sep 12, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .