Top

MAX9742EVKIT

Evaluation Kit for the MAX9742

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9742 Jan 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 20V to 40V Single DC Power-Supply Operation
  • Single-Ended or Fully Differential Inputs
  • Single-Ended Outputs
  • Drives 2 x 20W into 8Ω Speakers at 36V
  • Drives 2 x 10W into 4Ω Speakers at 24V
  • Shutdown and Mute Control
  • Evaluates the MAX9742 in 36-Pin TQFN-EP Package
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX9742 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9742 Class D amplifier to drive 2 x 20W into a pair of 8Ω speakers for audio applications. The EV kit operates from a 20V to 40VDC power supply. The EV kit is configured for a +26dB gain. The MAX9742 EV kit accepts single-ended or differential input signals, and provides a pair of single-ended outputs.

The MAX9742 EV kit provides a shutdown input pad to control the shutdown mode of the MAX9742. The shutdown mode reduces power consumption and extends battery life. The EV kit also provides a mute input pad to control the mute mode of the MAX9742. The EV kit includes convenient audio input and output connectors, and the required output filters to ease evaluation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9742 Jan 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .