Top

MAX9737EVKIT

Evaluation Kit for the MAX9737

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9737 Dec 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 8V to 28V Single DC Power-Supply Operation
  • Differential Outputs
  • Configured for +13.6dB Gain
  • External Gain-Setting Resistors
  • Class D Output Filter for Ease of Evaluation
  • Delivers 7W into an 8Ω Speaker
  • Mute Control
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • 2.1 Notebook PCs
  • LCD/PDP/CRT Monitors
  • MP3 Docking Stations
  • PC Surround Speakers

Description

The MAX9737 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9737 mono 7W Class D amplifier to drive an 8Ω speaker for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +13.6dB gain. The MAX9737 EV kit accepts a single-ended input signal and provides differential outputs for the speaker.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9737 Dec 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .