Top

MAX9736AEVKIT

Evaluation Kit for the MAX9736A and MAX9736B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9736A and MAX9736B Dec 11, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8V to 28V Single DC Power-Supply Operation
  • Fully Differential Outputs
  • Drives 2 x 15W into 8Ω Speakers in Stereo Mode
  • Drives 1 x 30W into 4Ω Speaker in Mono Mode
  • Shutdown and Mute Control
  • Selectable Modulation Scheme
  • Evaluates the MAX9736A/MAX9736B in 32-Pin TQFN-EP Package
  • Fully Assembled and Tested

Applications/Uses

  • All-in-One PCs
  • LCD/PDP/CRT Monitors
  • LCD/PDP/CRT TVs
  • MP3 Docking Stations
  • Notebook PCs
  • PC Speakers

Description

The MAX9736A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that configures the MAX9736A Class D amplifier to drive 2 x 15W into a pair of 8Ω speakers in stereo mode, or 1 x 30W into a 4Ω speaker in mono mode for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +17.1dB gain. The MAX9736A EV kit accepts a pair of single-ended input signals and provides two sets of differential outputs for speakers.

The MAX9736A EV kit provides an option to control the shutdown, mute, modulation scheme, and mono mode of the MAX9736A. The EV kit includes convenient audio input and output connectors and the required output filters to ease evaluation. The MAX9736A EV kit can also evaluate the MAX9736B after IC replacement (U1).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9736A and MAX9736B Dec 11, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.