Evaluation Kit for the MAX9730
Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX9730 | Feb 13, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 5V Single-Supply Operation
- Fully Differential Output
- Delivers 2.4W into an 8Ω Speaker
- Configurable Switching Frequency
- Evaluates the MAX9730 in a 28-Pin TQFN (4mm x 4mm x 0.8mm) Package
- MAX9730 IC Available in a 20-Bump UCSP (2mm x 2.5mm) Package
- Fully Assembled and Tested
Applications/Uses
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX9730 | Feb 13, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.