Top

MAX9729EVKIT

Evaluation Kit/Evaluation System for the MAX9729

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.8V to 3.6V Single-Supply Operation
  • 8 Programmable Maximum Gain Settings (+3.5dB to +26dB)
  • 3:1 Stereo Input Multiplexer/Mixer
  • Automatic Volume Ramping During Mode Transitions
  • Industry-Leading Click-and-Pop Suppression
  • DirectDrive Headphone Amplifier
  • Integrated 32-Level Volume Control
  • Hardware/Software Shutdown Control
  • Software-Enabled Bass Boost (BassMax)
  • I²C/SMBus-Compatible Interface
  • All Components Less than 1mm in Height
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Rear Seat Entertainment (RSE)
  • Cell Phones
  • Flat-Panel TVs
  • MP3/PMP Players
  • Portable CD/DVD/MD Players

Description

The MAX9729 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that evaluates the MAX9729 stereo DirectDrive® headphone amplifier with BassMax and volume control. The MAX9729 consists of a Class AB amplifier, a 3:1 stereo input multiplexer/mixer, comprehensive click-and-pop suppression circuitry, and a 2-wire interface. (The EV kit is designed to operate from a 1.8V to 3.6V DC power supply and delivers 52mW (at 3V) into a 32Ω stereo headphone.) The EV kit includes a 3.5mm stereo headphone jack and an I²C/SMBus-compatible interface that allows for software control of the BassMax (bass boost), shutdown, beep level, and output volume-setting features.

The MAX9729 evaluation system (EV system) consists of the MAX9729 EV kit and the Maxim CMAXQUSB command module. Windows® 98/2000/XP-compatible software is also available for use with the MAX9729 EV system and can be downloaded from Maxim's website (www.maximintegrated.com/evkitsoftware).

The Maxim CMAXQUSB command module provides the I²C/SMBus interface and is connected to the computer through the universal serial bus (USB) port. The MAX9729 EV kit software provides a graphical user interface (GUI) for exercising the MAX9729 features.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.