Evaluation Kit/Evaluation System for the MAX9729
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9729 | Sep 07, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 1.8V to 3.6V Single-Supply Operation
- 8 Programmable Maximum Gain Settings (+3.5dB to +26dB)
- 3:1 Stereo Input Multiplexer/Mixer
- Automatic Volume Ramping During Mode Transitions
- Industry-Leading Click-and-Pop Suppression
- DirectDrive Headphone Amplifier
- Integrated 32-Level Volume Control
- Hardware/Software Shutdown Control
- Software-Enabled Bass Boost (BassMax)
- I²C/SMBus-Compatible Interface
- All Components Less than 1mm in Height
- Fully Assembled and Tested
Applications/Uses
- Automotive Rear Seat Entertainment (RSE)
- Cell Phones
- Flat-Panel TVs
- MP3/PMP Players
- Portable CD/DVD/MD Players
Description
The MAX9729 evaluation system (EV system) consists of the MAX9729 EV kit and the Maxim CMAXQUSB command module. Windows® 98/2000/XP-compatible software is also available for use with the MAX9729 EV system and can be downloaded from Maxim's website (www.maximintegrated.com/evkitsoftware).
The Maxim CMAXQUSB command module provides the I²C/SMBus interface and is connected to the computer through the universal serial bus (USB) port. The MAX9729 EV kit software provides a graphical user interface (GUI) for exercising the MAX9729 features.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX9729 | Sep 07, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .