Top

MAX9726EVSYS

Evaluation Kit/Evaluation System for the MAX9726

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • 100mW DirectDrive Headphone Amplifier
  • Integrated 64-Level Volume Control
  • Hardware/Software Shutdown Control
  • Software Enabled BassMax (Bass-Boost)
  • I²C/SMBus-Compatible Interface
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Rear-Seat Entertainment (RSE)
  • Cell Phones
  • Flat-Panel TVs
  • MP3/PMP Players
  • Portable CD/DVD/MD Players

Description

The MAX9726 evaluation system (MAX9726EVCMAXQU) consists of the MAX9726 evaluation kit (EV kit) and the Maxim CMAXQUSB command module. Windows® 98/2000/XP-compatible software is also available for use with the MAX9726EVCMAXQU system and can be downloaded from Maxim's website (www.maximintegrated.com/evkitsoftware).

The MAX9726 evaluation kit is a fully assembled and tested PCB that evaluates the MAX9726 stereo DirectDrive® headphone amplifier. The MAX9726 consists of two Class AB amplifiers designed to operate from a 2.7V to 5.5VDC power supply and deliver 100mW into a 32Ω stereo headphone. The EV kit includes a 3.5mm stereo headphone jack and an I²C/SMBus-compatible interface that allows for software control of the BassMax (bass-boost), shutdown, and output volume setting features.

The Maxim CMAXQUSB command module provides the I²C/SMBus interface and is connected to the computer through the universal serial bus (USB) port. The MAX9726 EV kit software provides a graphical user interface (GUI) for exercising the MAX9726 features.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.