Top

MAX9725EEVKIT

Evaluation Kit for the MAX9725A, MAX9725B, MAX9725C, MAX9725D, and MAX9725E
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • No DC-Blocking Output Capacitors Required
  • 0.9V to 1.8V Operation
  • Adjustable -1.82V/V Gain
  • 20mW per Channel into a 32Ω Load
  • Low 0.006% THD+N
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • PDAs
  • Portable Audio Equipment
  • Smartphones

Description

The MAX9725E evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that uses the MAX9725E IC to drive a stereo headphone in portable applications. The MAX9725E is a low-power stereo headphone amplifier with adjustable gain and DirectDrive® outputs. Maxim's DirectDrive technology eliminates the need for bulky DC blocking capacitors at the output of the amplifier.

The EV kit is configured for a -1.82V/V gain and is designed to operate from a 0.9V to 1.8V DC power supply. The EV kit is capable of delivering up to 20mW per channel into a 32Ω load and achieves 0.006% THD+N.

The MAX9725E EV kit can also be used to evaluate the MAX9725A, MAX9725B, MAX9725C, or MAX9725D fixed-gain amplifiers. Contact Maxim for free samples of the MAX9725A, MAX9725B, MAX9725C, or MAX9725D. See the Part Selection Table in the full data sheet for IC ordering information. The MAX9725_ IC temperature range is -40°C to +85°C.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.