Top

MAX9723DEVCMOD2

Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single 1.8V to 3.6V Power-Supply Operation
  • 60mW Stereo DirectDrive Headphone Outputs (16Ω, VDD = 3V)
  • System Command Module: USB Interface (CMODUSB+) or Serial Interface (CMOD232+)
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Evaluates the MAX9723A/MAX9723B/MAX9723C (with IC replacement)
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Multimedia
  • Mini Disc Players
  • MP3 Players
  • MP3-Enabled Cellular Phones
  • PDA Audio
  • Portable CD Players

Description

The MAX9723D evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9723 stereo DirectDrive™ headphone amplifier with BassMax, volume control, and I²C. The MAX9723D EV kit operates from a single 1.8V to 3.6V power supply, and is capable of delivering 60mW into a 16Ω load.

The MAX9723D evaluation system (EV system) includes a MAX9723D EV kit, Windows® 98SE/2000/XP-compatible software, and a Maxim system command module. The software's graphical user interface (GUI) allows easy control of the MAX9723D's I²C interface, adjusting settings such as BassMax and volume.

Order the complete EV system (MAX9723DEVCMODU+ or MAX9723DEVCMOD2+) for a comprehensive evaluation of the MAX9723A/MAX9723B/MAX9723C/MAX9723D using a PC. Order the EV kit (MAX9723DEVKIT+) if the CMODUSB+ or CMOD232+ system command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The EV kit comes with the MAX9723DETE+ installed. Contact the factory for free samples of the pin-compatible MAX9723A/MAX9723B/MAX9723C to evaluate these parts.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .