Top

MAX97236EVKIT

Evaluation Kit for the MAX97236

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97236 Apr 27, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Powered
  • I2C Interface
  • RCA Input Connectors
  • 3.5mm Output Connector
  • Windows XP®-, Windows Vista®-, and Windows 7-Compatible Software
  • Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Handsets
  • Notebooks
  • Portable Gaming Devices
  • Smartphones
  • Tablets

Description

The MAX97236 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX97236 IC, which is an audio amplifier with automatic jack detection and configuration, volume control, and microphone preamplifier. To facilitate evaluation, the EV kit includes input RCA jack connectors (J2, J3), a 5-pin stereo headphone jack connector (J1), and an external clock input BNC jack connector (J4).

The device’s I2C control bus is interfaced to the on-board MAXQ2000 microcontroller, allowing for evaluation with the EV kit software.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97236 Apr 27, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .