Top

MAX97200AEVKIT

Evaluation Kit for the MAX97200A and MAX97200B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97200A and MAX97200B Mar 12, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.8V Single-Supply Operation
  • 20mW Class G Headphone Amplifier
  • 3dB Gain
  • Low-Quiescent Current, 1.15mA at PVIN = 1.8V
  • Low-Power Shutdown Input
  • Evaluates the MAX97200B (with IC Replacement)
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • MP3 Players
  • Smartphones
  • VoIP Phones

Description

The MAX97200A evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX97200A. The MAX97200A is a 20mW Class G headphone amplifier that employs Maxim's second-generation DirectDrive® technology.

The MAX97200A EV kit provides 3dB gain, is powered from a 1.8V single power supply, and includes a shutdown input. The MAX97200A EV kit also evaluates the MAX97200B. Request a free MAX97200B IC sample from the factory when ordering the MAX97200B EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97200A and MAX97200B Mar 12, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .